IESNA:LM-63-2002
[TEST]P1203084
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-827-U-5WQ
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9903
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
903.4 897.7 885.9 875.6 873 874 877.1 882.8 887.9 889.5
890 897.7 913.6 939.9 983.7 1045.4 1120.6 1211.2 1327 1464.9
1621.4 1812.9 2045 2309.1 2593.2 2898.5 3191.3 3327.7 3128 2417.2
1315.1 371.1 113.8 67.4 38.6 16 0
903.4 900.3 887.9 877.6 875 875.6 878.6 884.3 888.9 890.5
891.5 899.7 915.2 943 985.7 1048 1124.2 1215.3 1334.2 1472.1
1633.8 1830.9 2072.3 2330.7 2620 2932.9 3219.6 3343.2 3096.6 2363.1
1253.9 348 110.2 61.8 36 14.4 0
903.4 899.2 887.4 876.6 872 872.5 874 877.1 879.2 881.2
884.3 893.1 909.5 935.8 979 1036.2 1109.2 1195.7 1307.4 1443.8
1614.2 1827.3 2077.5 2355.4 2643.7 2949.4 3238.2 3388.5 3205.7 2552.6
1515.4 559 149.3 74.1 43.8 17 0
903.4 897.2 885.9 874 867.8 866.3 867.3 867.8 867.8 871.4
876.6 886.4 902.8 928.6 965.6 1020.2 1092.8 1181.3 1293 1428.9
1613.2 1833.5 2114.5 2431.1 2755.4 3073.5 3370.5 3538.3 3445.6 2962.8
2034.2 984.2 296.5 108.1 52.5 16.5 0
903.4 897.2 886.4 874 866.3 864.7 865.8 865.8 865.8 869.9
879.2 887.9 901.8 923.9 957.4 1007.8 1080.9 1172 1284.3 1427.3
1616.3 1868 2192.8 2577.3 2972.6 3326.7 3612.4 3793.6 3815.2 3568.1
2845.4 1711.5 726.8 185.3 62.3 14.4 0
903.4 895.6 884.8 872.5 864.2 862.7 864.2 866.3 866.3 870.4
880.2 887.4 898.2 921.9 957.4 1007.8 1078.9 1172 1286.3 1437.1
1634.3 1905 2268.4 2711.6 3161.5 3552.2 3838.3 4051.4 4182.2 4098.8
3552.7 2494.4 1194.7 375.2 79.8 18.5 0
903.4 897.2 885.9 873 864.7 862.7 863.7 865.8 865.8 869.9
879.2 888.9 902.8 925.5 960.5 1012 1084 1174.6 1287.9 1431
1619.9 1872.1 2198.4 2577.3 2968.5 3330.3 3628.9 3836.8 3864.6 3592.8
2910.8 1777.4 698.5 180.2 52 13.9 0
903.4 898.2 887.4 874.5 866.3 864.2 865.8 867.3 868.9 873
879.7 890.5 908 934.2 971.8 1023.8 1097.4 1187 1298.7 1438.7
1624 1857.7 2140.3 2448.6 2764.1 3082.7 3384.9 3554.2 3438.4 2986
2092.4 1005.8 300.1 112.7 53.5 16.5 0
903.4 899.7 888.4 876.1 869.4 868.4 870.4 874.5 878.1 881.7
886.4 895.6 913.6 942 984.2 1042.3 1114.9 1202.9 1313.1 1446.4
1615.2 1824.7 2070.2 2338.4 2618.4 2921.1 3218.6 3368.4 3210.9 2670.4
1687.3 663 189.9 90.6 48.4 19.6 0
903.4 900.8 888.9 876.6 870.9 870.4 874 881.2 887.4 891
894.6 903.9 920.9 949.7 993.9 1056.2 1132.4 1224.5 1337.8 1474.7
1633.2 1830.4 2057.4 2312.2 2582.9 2883 3168.7 3280.9 3068.8 2382.2
1305.4 393.3 119.9 60.7 32.4 12.9 0
903.4 900.3 888.9 876.6 870.9 870.9 874.5 881.2 887.9 891
894.1 901.8 919.3 946.6 990.3 1051.1 1126.7 1223 1336.8 1466.5
1622.4 1811.3 2037.3 2293.6 2552 2852.1 3144 3281.9 3102.8 2453.7
1390.3 437 126.6 65.9 34 11.8 0
